IESNA:LM-63-2002
[TEST]P1345208
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-62)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R30W2N902750DE010 E3A301GPH_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R30 optic, 3000K CCT AND, 90CRI , E3A301GPH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]399
TILT=NONE
1 -1 1 37 16 1 1 -0.25 -0.25 0
1 1 12.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
67.5 90 112.5 135 157.5 180
19 31.4 56.9 129.1 325.6 655.9 1038.7 1350.8 1581.2 1692.4
1677.9 1611.5 1565.9 1510.5 1429.6 1318.4 1140.1 894 617.6 340.9
136.4 47.8 10.6 1.1 0.4 0.4 0.4 0.4 0.4 0.4
0 0 0 0 0 0 0
19 31.7 55.8 120.3 308.4 632.9 999.7 1335.5 1570.7 1690.6
1684.4 1615.9 1567.8 1510.2 1420.5 1294.7 1114.9 876.9 595.4 313.6
135.3 47.8 11.7 1.1 0.4 0.4 0.4 0.4 0.4 0.4
0 0 0 0 0 0 0
19 31.7 54.3 117.8 294.2 605.6 957.1 1272.4 1494.5 1635.6
1653.1 1596.2 1543.3 1481.7 1381.8 1240 1040.6 776.6 516.6 268
107.6 41.2 10.9 1.1 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0 0 0 0 0 0
19 31 54.3 114.5 265.4 553.1 890.3 1181.3 1397.5 1536.4
1579.4 1539.7 1482.8 1412.4 1302 1133.2 910.8 647.2 406.9 210.7
76.6 33.5 10.2 1.5 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0 0 0 0 0 0
19 30.6 51 102.1 229.3 485.6 779.9 1046 1245.1 1374.9
1424.5 1395.3 1329.7 1243.6 1115.3 935.2 707.3 467 280.4 141.1
54 26.3 9.8 1.8 0.4 0.4 0.4 0.4 0.4 0.4
0 0.4 0 0 0 0 0
19 30.6 49.2 92.2 194.7 399.2 655.9 886.3 1062.1 1167.4
1210.8 1179.5 1108 1007.7 872.8 684.3 492.6 314.3 174.3 91.5
41.6 19 8.4 1.8 0.4 0 0.4 0.4 0.4 0.4
0.4 0.4 0 0.4 0 0 0
19 29.5 46.7 80.9 162.6 322.7 517.7 716.1 845.9 929.4
954.1 919.5 837.8 734.3 601.9 446.3 300.8 180.8 101.4 51
25.5 12.8 5.5 1.5 0.4 0 0.4 0.4 0.4 0.4
0.4 0.4 0 0.4 0 0 0
19 29.2 43.8 71.1 125.4 241 387.6 538.1 632.2 686.5
686.5 642.4 560.7 463.4 352.9 247.9 161.5 95.5 49.9 27
14.6 6.9 2.6 0.7 0 0 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0 0 0
19 28.1 41.6 62 99.9 169.2 271.6 366.4 432.4 452.8
437.9 394.5 328.9 252.7 181.9 124.3 78.4 44.1 25.2 14.2
7.3 2.6 0.7 0 0 0.4 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0
19 27 37.9 54.3 79.5 117 176.8 231.5 266.2 270.9
250.8 215.5 172.8 131.3 93 61.6 36.8 21.1 12.8 6.2
2.2 0.7 0 0 0 0.4 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0
19 23.3 27 29.9 32.1 32.8 32.1 29.9 26.6 22.2
18.6 15.3 11.3 6.6 4 2.6 1.5 0.4 0 0
0.4 0.4 0.4 0.4 0.7 0.7 0.7 0.7 1.1 1.1
1.1 0.7 0.7 0.7 0.7 0.7 0
19 19 17.9 16 13.9 11.7 9.5 7.3 5.8 4.4
2.9 1.8 1.1 0.4 0.4 0 0 0 0.4 0.4
0.4 0.7 0.7 0.7 0.7 1.1 1.1 1.1 1.1 1.5
1.1 1.1 1.1 1.1 1.1 1.1 0
19 14.9 11.3 8.4 6.2 4.7 2.9 1.8 0.7 0.4
0 0 0 0 0 0 0 0 0 0.4
0.4 0.4 0.7 0.7 0.7 1.1 1.1 1.1 1.1 1.1
1.1 1.1 0.7 0.7 0.7 0.7 0
19 12.4 8 5.5 3.6 2.2 0.7 0 0 0
0 0 0 0 0 0 0 0 0 0.4
0.4 0.7 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 0.7 0.7 0.7 0.4 0.4 0
19 10.9 6.9 4.4 2.6 1.1 0.4 0 0 0
0 0 0 0 0 0 0 0 0.4 0.7
0.7 1.1 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.1 1.1 0.7 0.7 0.4 0.4 0
19 10.6 6.6 4 2.6 0.7 0.4 0 0 0
0 0 0 0 0 0 0 0 0.4 0.7
1.1 1.1 1.5 1.5 1.8 1.5 1.8 1.8 1.5 1.5
1.1 1.1 0.7 0.7 0.4 0.4 0
